Size Range: 3/8" to 3-3/4"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized
Service: A heavy duty washer plate used on top of channels or angles for supporting pipe with rods or U-bolts.
Maximum Temperature: Plain 750° F, Galvanized 450° F
Ordering: Specify rod size, figure number, name and finish.