Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 590SS 590SS Adjustable Clevis for Ductile or Cast Iron Pipe

10651 590 Ss
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Size Range: 4" through 12" ductile or cast iron pipe

Material: 304 stainless steel

Service: Recommended for the suspension of stationary ductile iron or cast iron pipe.

Approvals: Complies with Federal Specification A-A-1192A (Type 1), WW-H-171-E (Type 1), ANSI/MSS SP-69 and MSS SP-58 (Type 1).

Installation: Hanger rod nut above clevis must be tightened securely to assure proper hanger performance.

Adjustment: Vertical adjustment without removing pipe may be made from 1-15/16" through 3-3/16", varying with the size of the clevis. Tighten upper nut after adjustment.

Ordering: Specify pipe size, figure number and name.

Note: Figure 590 typically feature a Figure 260SS Top Component.

Are you a distributor partner? Log in or register for a free Connect Portal account now.