Size Range: 3" through 24" ductile or cast iron pipe
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Bolts & Nuts
Service: Recommended for the suspension of stationary ductile iron or cast iron pipe.
Maximum Temperature: Plain 650°F, Galvanized 450°F
Approvals: Complies with Federal Specification A-A-1192A (Type 1), WW-H-171-E (Type 1), ANSI/MSS SP-69 and MSS SP-58 (Type 1).
Installation: Hanger rod nut above clevis must be tightened securely to assure proper hanger performance.
Adjustment: Vertical adjustment without removing pipe may be made from 1-15/16" through 3-3/16", varying with the size of the clevis. Tighten upper nut after adjustment.
Ordering: Specify pipe size, figure number, name and finish.
Note: Figure 590 sizes 12" and below typically feature a Figure 260 Top Component.