Size Range: 3/8" rod
Material: Carbon Steel
Finish: Pre-Galvanized per ASTM A653
Service: Wall Bracket mounts on the side of wood, steel, and concrete walls and beams to support up to 4" NPS horizontal piping.
Approvals: cULus Listed (UL 203) Complies with the requirements of MSS SP-58.
Patents: No. 6,568,642
Installation:
- Mount on the side of wood, steel, or concrete walls and beams using the fasteners listed in NFPA 13, the fasteners detailed in the cULus Listed Mounting Fasteners for Steel Pipe table, or alternate approved fasteners.
- Engage threaded rod with threaded knurl nut.
Features:
- Universal fastener array optimizes the fastener size and placement for various structure types and pipe sizes.
- Backing nuts are not required for steel applications.
- Center mounting hole accepts ⅜" and ½” fasteners.
Ordering: Specify figure number and description.