Size Range: 1/2" through 3-3/4"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized
Service: For attachment to structural steel in conjunction with the Fig. 299 clevis and with type C variable spring hanger or Type C Constant Support.
Maximum Temperature: Plain 750° F, Galvanized 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 57), WW-H-171-E (Type 57), ANSI/MSS SP-69 and MSS SP-58 (Type 57).
Ordering: Specify rod size, figure number, name, finish and whether short or long lug is required.
Order Separately: Fig. 291 pin with cotters or bolt and nut