Size Range: 1/2" through 2-1/4"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized
Service: For single rod suspension of Fig. 81-H, type B and C constant supports.
Ordering: Specify rod size, figure number, name, finish and “H” dimension.