Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized
Ordering:
If two holes “H” are required:
Specify Fig. 50 angle
(nominal size, C to C, H, total weight and load)
If two holes “H” and hole “D” are required:
Specify Fig. 50 angle
(nominal size, B, C to C, D, H, total weight and load)
If two holes “H” and two holes “J” are required:
Specify Fig. 50 angle
(nominal size, C to C, H, J, K, M, total weight and load)
Dakota Rigid IPS Smart Clamp™
Dakota Slotted Smart Receivers
Dakota Smart-Strut™
45 Channel Assembly
46 Universal Trapeze Assembly
Dakota Smart-Cap™ with Threaded Receiver (12 Gauge)