Size Range: 6" through 36"
Material: Carbon steel “H” section, PTFE bonded slide plates and carbon steel base.
Finish: Plain, Painted or Hot-Dip Galvanized (Welded after Galvanizing and Cold Spray Touched-up)
Service: A heavy duty slide support where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
Approvals: Complies with Federal Specification A-A-1192A (Type 35), ANSI/MSS SP-69 and MSS SP-58 (Type 35).
Maximum Load: As indicated at 70° F for rating factor at higher temperatures.
Maximum Temperature: 750° F
Temperature Range at PTFE: -20° F to 400° F
Features:
- No lubrication required.
- Allows up to 4" of insulation.
- Allows up to 10” travel standard.
- Weld in place design.
Available Options:
- Increased travels.
- Increased “H” Section heights.
- Clamps, Fig. 212 or Fig. 432.
- Base plate with mounting holes. The bolt spacing for the bolted base plates is equal to the “W” dimension minus 1-1/2" and the “BL” dimension minus 1-1/2" for all pipe sizes and the hole diameter is 9/16" for all sizes.
Ordering: Specify figure number, type, name, finish and any other option desired.
Notes: Types 1, 2, and 3 provide for longitudinal movement only. Types 4 and 5 provide for both longitudinal and transverse movement of piping.
436 Fabricated Tee Slide Assembly
439A Structural "H"
256 Pipe Alignment Guide
257 Structural Tee Slide Assembly
432 Special Clamp
257A Structural Tee
CT-255 Copper Tubing Alignment Guide
436A Fabricated Tee
255 Pipe Alignment Guide