Size Range: 2" through 24"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Bolts & Nuts
Maximum Temperature: Plain 750° F, Galvanized 450° F for carbon steel pipe only
Service: Used with and where pipe slides cannot be welded directly to pipe or copper tube. When used with fiberglass, plastic, or aluminum pipe, a thin protective liner should be inserted between the pipe and the clamp. Clamp is designed for use with Figure 257 and Figures 436 and 439 slides and tees.
Ordering: Specify figure number, pipe size, name and finish.