Size Range: 2" through 24"
Material: Carbon steel (CS), Alloy (A), or Stainless Steel (SS)
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Fasteners
Maximum Temperature: Galvanized 450° F, 650° F (CS), 950° F (A) and 1,000° F (SS)
Service: Riser clamps are used for the support of vertical piping. Load is carried by shear lugs, which are welded to the pipe. Shear lugs provided upon request. Local pipe wall stress evaluation available upon request.
Approvals: Complies with Federal Specification A-A-1192A (Type 42), ANSI/MSS SP-69 and MSS SP-58 (Type 42).
Ordering: Specify pipe size, material, figure number, name and finish.
Note: If different loads or dimensions are required, refer to Fig. 40 SD special design riser clamp.