Size Range: 1/2" through 8"
Material: Cast iron
Finish: Plain or Zinc Plated
Service: Gives finished appearance where pipe enters ceiling.
Installation: Sizes 1/2" to 4" furnished with one machine screw; sizes 5" to 8", two machine screws.
Ordering: Specify pipe size, figure number, name and finish.