Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150/300 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar).
Anvil's Fig. 383CI Hex Bushing is offered in cast iron.
FIG 383CI 383CI Hex Bushing
358 Straight Tee
371 90° Elbow Flanged and Threaded
389 Bar Plugs Cored
351 90° Elbow Straight
370 Locknut
356 45° Elbow
487 Flange Union Gasket Type
359 Reducing Tee
381 Cap
352 90° Reducing Elbow