Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 300INS 300INS Adjustable Clevis for Insulated Lines

10215 300
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Size Range: 3/4" through 12"

Material: Carbon steel

Finish: Plain, 8" & Smaller: Zinc Plated (Hot-Dip Galvanized optional), 10" & Larger: Hot-Dip Galvanized with Zinc Plated Bolts & Nuts or Epoxy Coated

Service: Recommended for suspension of insulated stationary pipe lines.

Maximum Temperature: Plain 650° F, Galvanized and Epoxy 450° F

Approvals: Complies with Federal Specification A-A-1192A (Type 1), WW-H-171-E (Type 1), ANSI/MSS SP-69 and MSS SP-58 (Type 1).

Installation: Hanger load nut above clevis must be tightened securely to assure proper hanger performance.

Adjustment: Vertical adjustment is provided, varying with the size of the clevis. Tighten upper nut after adjustment.

Features:

  • Designed for 2" of insulation on 3/4" through 1-1/2" pipe and 4" of insulation on 2" and larger pipe.
  • When properly installed, clevis bolt is outside the insulation.

Ordering: Specify pipe size, figure number, name and finish.

Are you a distributor partner? Log in or register for a free Connect Portal account now.