Size Range: 3/8" through 4"
Material: Forged steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: For use on high temperature piping installations.
Approvals: Complies with Federal Specification A-A-1192A (Type 14), WW-H-171-E (Type 14), ANSI/MSS SP-69 and MSS SP-58 (Type 14).
Features:
- Available with pin and cotter pins, if required.
Ordering: Specify rod size, figure number, name and finish. If pin and cotter pins are required, specify “with pin”. If other than standard combination of clevis number and rod size is required, specify clevis number, special rod tapping size, pin size, grip.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.