Size Range: 6" through 36"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Bolts & Nuts
Service: Recommended for suspension of pipe requiring insulation within the limitation of temperature and loads shown below.
Maximum Temperature: Plain 750° F, Galvanized 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 3), WW-H-171-E (Type 3), ANSI/MSS SP-69 and MSS SP-58 (Type 3).
Features:
- Accommodates up to 4" thick insulation.
- Figure 41SD will accommodate larger insulation thicknesses, loads and dimensions.
Ordering: Specify pipe size, figure number, name and finish.