Size Range: 1-1/2" through 24"
Material: Chrome molybdenum steel (ASTM A 387 Grade 22).
Service: Recommended for suspension of high temperature pipe requiring insulation.
Maximum Temperature: 1,050° F
Approvals: Complies with Federal Specification A-A-1192A (Type 3), WW-H-171-E (Type 3), ANSI/MSS SP-69 and MSS SP-58 (Type 3).
Features:
- Sizes 6" and above accommodate up to 4" thick insulation.
- Figure 41SD will accommodate larger insulation thicknesses, loads and dimensions.
Ordering: Specify pipe size, figure number and name.
Note: Galvanizing is not recommended for alloy products.