Size Range: 1/2" through 4"
Material: Carbon steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Maximum Temperature: 650° F
Service: For use with type C variable spring hanger, type C constant support (Fig. 81-H only) and Fig. 66 welded beam attachment.
Ordering: Specify pin diameter, figure number, name, finish and if cotter pins are required.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.