Size Range: 3/8" through 2-1/2"
Material: Carbon steel
Finish: Plain or Zinc Plated
Features: Through 1-1/2", inside diameter of eye will accommodate a bolt diameter 1/8" larger than rod diameter; 1-3/4" and larger, inside diameter of eye will take a bolt diameter 1/4" larger than rod diameter.
Maximum Temperature: 750° F
Ordering: Specify rod diameter, figure number, name, rod length and finish. Specify thread length if other than standard.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.