Size Range: 4" through 36"
Material: Cast iron saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer. (14" through 36" carbon steel saddle with steel yoke. 4" through 12" steel saddle available upon special request)
Finish: Plain or Zinc Plated (Hot-Dip Fasteners not available. Nipple Reducer Assembly cannot be Hot-Dipped.)
Service: Stanchion type support where vertical adjustment is required, plus the additional stability provided by U-bolt attachment to pipe.
Approvals: Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38).
Installation: Adjustment is obtained by turning the locknut nipple. The lower end of the nipple is staked, upsetting the threads to prevent separation of nipple and coupling during adjustment.
Features:
- Vertical adjustment of approximately 4-1/2"
- Saddle supports a broad range of pipe sizes
Ordering: Specify pipe size to be supported, figure number, name and finish.
Order Separately: Figure 63T Square Cut Threaded End Stanchion. Specify "H" and pipe size to be supported by Figure 265.