Size Range: 2-1/2" through 36"
Material: Cast iron saddle, locknut nipple and special cast iron reducer, assembled.
Finish: Plain or Zinc Plated (Nipple Reducer Assembly cannot be Hot-Dipped.)
Service: Stanchion type support where vertical adjustment of stationary pipe is required.
Approvals: Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38).
Installation: Adjustment is obtained by turning the locknut nipple. The lower end of the nipple is staked, upsetting the threads to prevent separation of nipple and coupling during adjustment.
Features:
- Vertical adjustment of approximately 4-1/2"
- Saddle supports a broad range of pipe sizes
Ordering: Specify pipe size to be supported, figure number, name and finish.
Order Separately: Figure 63T Square Cut Threaded End Stanchion. Specify "H" and pipe size to be supported by Figure 264.