Size Range: 1/2" through 4"
Material: Carbon steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Maximum Temperature: 650° F
Approvals: Complies with Federal Specification A-A-1192A (Type 26), WW-H-171-E (Type 26), ANSI/MSS SP-69 and MSS SP-58 (Type 26).
Ordering: Specify pipe size, figure number, name and finish.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.