Size Range: 1/2" through 16"
Material: Carbon steel
Finish: Plain, 8" & Smaller: Zinc Plated (Hot-Dip Galvanized optional), 10" & Larger: Hot-Dip Galvanized with Zinc Plated Bolts & Nuts.
Service: Recommended for the suspension of stationary pipe lines.
Maximum Temperature: Plain 650° F, Galvanized 400° F
Approvals: Complies with MSS SP-58 (Type 1), FM Approved (Sizes 2 1⁄2" through 8"), UL and ULC Listed (Sizes 2 1⁄2" through 8")
Installation: Hanger load nut above clevis must be tightened securely to assure proper hanger performance.
Adjustment: Vertical adjustment without removing pipe may be made from 3/8" through 2-3/4"", varying with the size of clevis. Tighten upper nut after adjustment.
Ordering: Specify pipe size, figure number, name and finish.
Features:
- Design has yoke on outside of lower U-strap so yoke cannot slide toward center of bolt, thus bending of bolt is minimized.
- Sizes 5" and up have rod and two nuts instead of bolt and nut; thread length on clevis rod is such that the thread locks the nuts in place, and threads are not in shear plane.
- Hanger rod hole size conforms to NFPA rod schedule for fire sprinkler systems and allows use of correct rod size when supporting insulated pipe for mechanical and plumbing piping systems.