Size Range: 1/2" through 12" pipe and accommodates up to 2" of insulation.
Material: Carbon steel with high impact glass reinforced polypropylene saddle and carbon steel pipe spacer.
Finish: Plain, 8" & Smaller: Zinc Plated (Hot-Dip Galvanized optional), 10" & Larger: Hot-Dip Galvanized with Zinc Plated Bolts & Nuts, or Primed, also available in Plastic or Epoxy Coated.
Service: Recommended for the suspension of stationary insulated chilled or hotwater pipe lines.
Maximum Temperature: 40° F to 200° F
Approvals: Dual Fire Ratings, UL E94 V, and ASTM E84 Class 1 25/60.
Installation: Hanger load nut above clevis must be tightened securely to assure proper performance. Position the pipe on the saddle. Notch insulation to fit around the saddle. Square cut adjoining insulation and butt the insulation ends to each other. Insulation joint is coated, caulked and taped following standard insulation practice used on flanges and valves.
Adjustment: Vertical adjustment without removing the hanger may be made 7/8" through 2-3/8" varying with the size of the clevis. Tighten all nuts after adjustment.
Features: V-Block design cradles pipe through out the entire erection process. Clevis bolt spacer included as standard keeps the clevis lower strap from collapsing.
Eliminates:
- Wood blocks and standard shields
- Costly calcium silicate inserts
- Re-leveling of piping at each individual hanger after insulation is completed.
Ordering: Specify size number, pipe size, insulation thickness, figure number name and finish.