Size Range: 4" through 36" pipe
Material: Cast iron stanchion saddle with steel yoke and nuts. 14" through 36" carbon steel saddle with steel yoke. 4" through 12" steel saddle available on special request.
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Stanchion type support with additional stability provided by U-bolt attachment to pipe.
Approvals: Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37).
Installation: Same as pipe saddle support Fig. 258, except that yoke is attached to saddle after pipe is in place.
Features: U-bolt yoke provides stability.
Ordering: Specify pipe size to be supported, figure number, name, material and finish.
Order Separately: Figure 63P Square Cut End Stanchion. Specify "H" and pipe size to be supported by Figure 259.