Size Range: 4" through 36"
Material: Sizes 4" through 12" are Cast Iron. Sizes 14" through 36" are Carbon Steel. Sizes 4" through 12" are available in Carbon Steel by special request only.
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Stanchion type support for stationary pipe.
Approvals: Complies with Federal Specification A-A-1192A (Type 36), WW-H-171-E (Type 36 & 37), ANSI/MSS SP-69 and MSS SP-58 (Type 36).
Installation: Slip saddle base into riser pipe.
Ordering: Specify size to be supported, figure number, name, finish and material.
Order Separately: Figure 63P Square Cut End Stanchion. Specify "H" and pipe size to be supported by Figure 258.