Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 253 253 Threaded Rod, Both Ends - LH & RH

9580 140 253
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Size Range: 3/8" through 5"

Material: Carbon steel

Finish: Plain or Zinc Plated

Ordering: Specify rod size, figure number, name, rod length and finish. Specify thread length if other than standard.

Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.

Nuclear Version - Request Made to Order

Are you a distributor partner? Log in or register for a free Connect Portal account now.