Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 246 246 Heavy Duty Alloy Steel Pipe Clamp

9524 246
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info
Size Range: 10" through 24"

Material: Chrome molybdenum steel except U-bolt which is stainless steel.

Service: Recommended for suspension of high temperature pipe requiring up to 6" of insulation.

Maximum Temperature: 1,075° F

Approvals: Complies with Federal Specification A-A-1192A (Type 2), WW-H-171-E (Type 2), and MSS SP-58 (Type 2).

Installation: Normally used with welded eye rod Fig. 278 or weldless eye nut Fig. 290.

Features:

• Designed for the support of heavy loads at high temperatures.

• Clamp with filler plate will snugly hold pipe of non-standard size.

• Alloy load distribution strap provided.

• When used on pipe with 6" of covering, the top bolt is outside of the insulation.

Ordering: Specify nominal pipe size and exact O.D. of pipe, figure number, name. Special alloy filler plates will be provided, at an extra charge, when the O.D. of the pipe size is other than standard. Installation instructions are attached to the clamp when the filler plates are required.

Are you a distributor partner? Log in or register for a free Connect Portal account now.