Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 244 244 Pipe Strap - Round

9607 244
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Size Range: 1/2" through 6" pipe

Material: Carbon steel

Finish: Plain

Service: Restraint of pipe in specified direction while permitting movement in non-restrained direction.

Maximum Temperature: 650° F

Ordering: Specify figure number, name, and pipe size. Larger sizes available upon request.

Are you a distributor partner? Log in or register for a free Connect Portal account now.