Size Range: 1/2" through 6" pipe
Material: Carbon steel
Finish: Plain
Service: Restraint of pipe in specified direction while permitting movement in non-restrained direction.
Maximum Temperature: 650° F
Ordering: Specify figure number, name, and pipe size. Larger sizes available upon request.