Size Range: 1-1/4" through 5"
Material: Carbon steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Services: Provides adjustments up to 12" with loads up thru 184,000 pounds.
Approvals: Complies with Federal Specification A-A-1192A (Type 13), WW-H-171-E (Type 13), ANSI/MSS SP-69 and MSS SP-58 (Type 13).
Ordering: Specify rod size, figure number, name, finish and opening dimension.