Size Range: 3/8" through 2-1/2"
Material: Forged steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Provides adjustment up to 6" for 12" Fig. 230 and 3" for 6" Fig. 230.
Approvals: Complies with Federal Specification A-A-1192A (Type 13), WW-H-171-E (Type 13), ANSI/MSS SP-69 and MSS SP-58 (Type 13).
Ordering: Specify rod size, figure number, name and finish.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.