Size Range: 4" through 16"
Material: Chrome molybdenum steel except U-bolt, which is stainless steel.
Service: Recommended for suspension of high temperature pipe requiring up to 4" of insulation.
Maximum Temperature: 1,050° F
Approvals: Complies with Federal Specification A-A-1192A (Type 2), WW-H-171-E (Type 2), and MSS SP-58 (Type 2).
Installation: Normally used with welded eye rod Fig. 278 or weldless eye nut Fig. 290.
Features:
- Designed for the support of loads at temperatures up to 1,050° F.
- Designed to satisfy most critical engineering specifications.
- Yoke has rugged cross-sectional area, eliminating high stress conditions.
- When used on pipe with 4” of insulation, the top bolt is outside of the insulation.
Ordering: Specify pipe size, figure number and name.