Size Range: 1/2" C x 3/8" IP through 2" C
Material: Carbon Steel
Finish: Epoxy Coated
Service: Provides a vertical or horizontal offset guide for Copper Tube and Iron Pipe in plumbing and heating applications.
Ordering: Specify pipe size, figure number, name and finish.