Material: Malleable iron jaw, steel tie rod, nuts and washer.
Finish: Plain or Zinc Plated
Service: Recommended for attachment to structural steel. Use in conjunction with beams where beam widths are from 2-3/8" minimum to 7" maximum and flange thickness does not exceed 0.60".
Approvals: Complies with Federal Specification A-A-1192A (Type 30), WW-H-171-E (Type 30), ANSI/MSS SP-69 and MSS SP-58 (Type 30). UL, ULC Listed (Sizes 3/4" - 12" pipe size, when used with the Fig. 157 extension piece 3/8" - 7/8" rod sizes). FM Approved (Sizes 3/4" - 4” pipe size, when used with the Fig. 157 extension piece 3/8" rod size).
Installation: The malleable beam clamp Fig. 218 may be used with an eye rod, or Fig. 157 extension piece.
Features:
- Functional design insures proper fit for all beam sizes.
- Tie rod locks clamp in place when nuts are tightened.
- Ordering and stocking simplified because of one universal size.
- Design allows hanger rod to swing from vertical providing flexibility at the beam clamp.
Ordering: Specify figure number, name and finish.
Note: When used with Fig. 157 extension piece, an additional inch or more of vertical adjustment is obtained.