Size Range: 3" through 42"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Bolts & Nuts
Service: Recommended for suspension of pipe lines where no insulation is required.
Maximum Temperature: Plain 750° F, Galvanized 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 4),WW-H-171-E (Type 4), ANSI/MSS SP-69 and MSS SP-58 (Type 4).
Installation: Normally used with welded eye rod or with weldless eye nut Fig. 290.
Features:
- Designed for heavy load up to 750° F
Ordering: Specify pipe size, figure number, name and finish.
Note: If different loads or dimensions are required, refer to Fig. 42 SD non-standard two bolt pipe clamp.