Size Range: 2-1/2" through 12"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Bolts & Nuts
Service: For seismic bracing, to be used with Fig. 113 brace fitting. Pipe clamp bolt holes are designed to match holes in brace fitting.
Maximum Temperature: Plain 750° F, Galvanized 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 4), WW-H-171-E (Type 4), ANSI/MSS SP-69 and MSS SP-58 (Type 4).
Installation: Designed for use with Fig. 113 brace fitting.
Ordering: Specify pipe size, figure number, name and finish.
Standard Figure 212 will be furnished for sizes 2-1/2" thru 4".
Note: The “C” gap dimension should be used at the upper and lower locations to ensure proper installation of the clamp.