Size Range: 1/2" through 30"
Material: Carbon steel
Finish: Plain or Hot-Dip Galvanized with Zinc Plated Bolts & Nuts
Service: Recommended for suspension of cold pipe lines or hot lines where no insulation is required.
Maximum Temperature: Plain 750° F, Galvanized 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 4), WW-H-171-E (Type 4), ANSI/MSS SP-69 and MSS SP-58 (Type 4). UL, ULC Listed and FM Approved (Sizes 3/4" - 8").
Installation: Normally used with weldless eye nut Fig. 290 or eye rod.
Features:
- Clamps tightly to pipe.
- Wide range of sizes.
- Equal gap design on many sizes.
Ordering: Specify pipe size, figure number, name and finish.
Note: The “C” gap dimension ensures adequate clearance at the top attachment point for a weldless eye nut or other appropriate rod attachment. This gap may or may not be present on the bottom portion of the clamp. If different loads or dimensions are required, refer to Fig. 42 SD non-standard two bolt pipe clamp.