The FlexHead High Pressure Elbow Hose offers installers, designers, & engineers the most versatile 300psi solution for connecting sprinklers to branch lines. The hose provides solutions for installing sprinklers in ASTM C635 & C636 suspended ceiling, sidewall, and gypsum board ceiling applications in compliance with NFPA 13.
The fully welded hose design uses industry standard threads and provides building owners, contractors, and engineers confidence that the installation will not leak or fail in critical applications. The hoses are 100% leak tested and every hose comes with an easy to identify red tag.
The FlexHead High Pressure Elbow Hoses are available in lengths ranging from 24in to 72in with 1/2 and 3/4 elbow drops in 3” & 4” lengths. The High Pressure Elbow Hoses are cULus Listed and FM Approved up to 300psi.
Additional Features:
- Fully Welded 304SS Braided Hose Assembly
- Compliant with NFPA 13, 13R, & 13D
- For Wet, Dry, and Pre-Action Sprinkler Systems
- Pre-Installed Sprinkler Head option available upon request
Bracket Options:
- BKT-MPO, BKT-ADO, BKT-UHO3, BKT-TZ