Size Range: 2" through 12"
Material: Carbon steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Stanchion type support for stationary pipe where vertical adjustment is required.
Approvals: Complies with Federal Specification A-A-1192A (Type 38), ANSI/MSS SP-69 and MSS SP-58 (Type 38).
Ordering: Specify pipe size to be supported, figure number, name and finish.