Size Range: 2" through 12"
Material: Carbon steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Stanchion type support where vertical adjustment is required, plus the additional stabilityprovided by U-bolt attachment to stationary pipe.
Approvals: Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37).
Ordering: Specify pipe size, figure number, name and finish.