Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 175 175 Roller Chair

9630 175
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Size Range: 2" through 30" pipe

Material: Cast iron roll, steel chair, roll rod, bolts and hex nuts

Finish: Plain, Hot-Dip Galvanized Chair with Zinc Plated Parts or Resilient Coated

Maximum Temperature: 400° F at roller, 300° F at resilient coated roller.

Service: For support of pipe where longitudinal movement due to expansion and contraction may occur, but where no vertical adjustment is required.

Approvals: Complies with Federal Specification A-A-1192A (Type 44), WW-H-171-E (Type 45), ANSI/MSS SP-69 and MSS SP-58 (Type 44).

Installation: Two bolts and nuts provide anchorage to floor or top of steel beam or bracket or chair may be welded to supporting steel.

Features: Advantages of pipe rollers with a protective resilient coated covering.

  • Non conductive pipe rollers - prevent the passing of current from pipeline to structure.
  • Corrosion resistant - for protection against severe weather conditions, moderate corrosive conditions such as marine atmospheres and weather resistant to ultra-violet radiation.
  • Low coefficient of friction between pipe and resilient coated pipe roller.

How to size:

  1. If roll is to support bare pipe, select the size directly from nominal pipe size.
  2. If used with pipe covering protection saddle, see Figs. 160 – 166A submittals for size of pipe roll.
  3. If roll is to support covered pipe, the O.D. of the covering should not be greater than the O.D. of the pipe for which the roll was designed.

Ordering: Specify size of roll, figure number, name and finish. Be certain to order oversized rolls when insulation and protection saddles are required.

Are you a distributor partner? Log in or register for a free Connect Portal account now.