Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 162 162 2" Pipe Covering Protection Saddle

9622 160 166 A
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Size Range: 3/4" through 36"

Material:

  • Figs. 160, 161, 162, 163, 164, and 165 are curved carbon steel plate.
  • Figs. 165A and 166A are alloy steel manufactured from ASTM A 387 Grade 22 Chrome Molybdenum steel plate.
  • Figs. 165A and 166A have a welded-in center plate in all sizes.
  • All other saddles have a welded-in center plate for pipe sizes 12" and larger.
  • All saddles are 12" long with side edges turned up.

Finish: Plain

Service: Designed for use on insulated high temperature systems where heat losses are to be kept to a minimum and to protect insulation against damage.

Maximum Temperature: 650° F carbon steel, 950° F alloy steel.

Approvals: Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B).

Features: Permits finished, weather tight covering at all points of pipe support.

Ordering: Specify pipe size, figure number and name. Data for 42" size available on request.

Installation: It is recommended that saddle be welded to the pipe.


Are you a distributor partner? Log in or register for a free Connect Portal account now.