Size Range: 3/8" through 3/4"
Material: Malleable iron
Finish: Plain
Service: Recommended for suspension of pipe lines or conduit from level ceilings.
Approvals: UL, ULC Listed and FM Approved (Sizes 3/8" and 1/2").
Installation: Flange size 3/8" has two holes, sizes 1/2", 5/8", and 3/4" have three holes.
Features:
- Provides vertical adjustment up to 1".
- Good appearance.
Ordering: Specify rod size, figure number and name