Size Range: 2-3/4" through 5"
Material: Carbon steel
Finish: Plain or Zinc Plated
Service: A large diameter rod with eye end for load ratings thru 184,000 pounds.
Ordering: Specify rod size, figure number, name, finish and “L” dimension. Indicate if desired thread length is other than standard.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.