Size Range: 3/8" through 5"
Material: Carbon steel
Finish: Plain or Zinc Plated
Ordering: Specify rod size, figure number, name, rod length and finish. Specify thread length if other than standard.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.