Size Range: 3/8" through 3"
Material: Malleable iron
Finish: Plain or Zinc Plated
Service: Recommended for non-insulated stationary pipe lines.
Maximum Temperature: 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 12), WW-H-171-E (Type 25), ANSI/MSS SP-69 and MSS SP-58 (Type 12).
Features:
- Rapid installation assured by hinged design and single closure screw.
- When used with nipple this clamp is particularly adaptive for use on refrigeration or compressor piping subject to vibration.
- Interior design provides firm grip on pipe.
- Inside of ring tapered to prevent entrapment of condensed moisture.
Ordering: Specify pipe size, figure number, name and finish.