Size Range: 1/2" through 12"
Material: Stainless steel U-bolt and four finished hex nuts
Finish: 304 stainless steel
Service: Recommended for support, or guide of heavy loads; often employed in power, process plant and marine service.
Approvals: Complies with Federal Specification A-A-1192A (Type 24), WW-H-171-E (Type 24), ANSI/MSS SP-69 and MSS SP-58 (Type 24).
Ordering: Specify pipe size x rod size (e.g., 6" x 5/8"), figure number and name. If hex nuts are not required, specify “without hex nuts”.