Size Range: 1/2" through 8"
Material: Carbon steel U-bolt and four finished hex nuts. Formed portion of the U-bolt is plastic coated.
Maximum Temperature: 225° F
Service: Recommended for support or guide for glass, copper, brass and aluminum pipe.
Approvals: Complies with Federal Specification A-A-1192A (Type 24), WW-H-171-E (Type 24), ANSI/MSS SP-69 and MSS SP-58 (Type 24).
Ordering: Specify pipe size x rod size (e.g., 2" x 3/8"), figure number and name. If hex nuts are not required, specify “without hex nuts”.