Size Range: 1/2" x 3/8"
Material: Malleable iron
Finish: Plain or Zinc Plated
Service: For connecting rod lengths within limitation.
Approvals: Fig. 136R: UL Listed (1/2" and 3/8" rod size).
Features:
- Available in reducing sizes.
- Provides visual inspection of thread engagement.
- Uniform strength; good appearance.
Ordering: Specify rod tapping size, figure number and name. Furnished with right-hand UNC threads only.