Products & Services

The brands you trust. The knowledge, expertise, and support you rely on.

FIG 108 108 Split Pipe Ring

9510 108
Print

Add to Submittal Manager

Login or register for an account to access your Submittal Manager

Login Register

Require Additional Assistance?

Request more info

Size Range: 3/8" through 8"

Material: Malleable iron

Finish: Plain

Service: Recommended for suspension of non-insulated stationary pipe lines or conduit. May be used with rod socket Fig. 110R or turnbuckle adjuster Fig. 114.

Maximum Temperature: 450° F

Approvals: Complies with Federal Specification A-A-1192A (Type 11), WW-H-171-E (Type 11), ANSI/MSS SP-69 and MSS SP-58 (Type 11).

Features:

  • Permits installation before or after pipe is in place.
  • Provides economical installation.
  • Permits use of universally adaptable parts.

Ordering: Specify pipe size, figure number, name.

Are you a distributor partner? Log in or register for a free Connect Portal account now.